IESNA:LM-63-2002
[TEST]P1351608
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-59)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A24R159050D010 E3A301LI
[LUMINAIRE]3in Adjustable LED luminaire with, R15 optic, 5000K CCT AND, 90CRI , E3A301LI TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1040
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 28.8
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
34.4 50.6 73.9 147.7 323.7 587.8 1200.8 2529.1 4492.8 5313.2
6106.4 6896.5 7627.9 8240 8740.7 9127.2 9387.2 9521.7 9511.6 9347.7
9014.9 8472.6 7793.8 7016.9 5965.8 5034 4060.8 3178.6 2394.6 1164.4
567.5 290.3 87 34.4 10.1 2 1 1 1 1
1 1 1 0 0 0 0 0 0
34.4 48.6 73.9 145.7 324.7 574.6 1163.4 2565.6 4546.4 5280.9
6121.5 6945 7594.5 8235.9 8658.8 9068.5 9323.4 9434.7 9403.4 9226.3
8861.1 8317.9 7652.2 6791.3 6006.2 4970.3 4075 3167.5 2412.8 1192.7
551.4 282.3 86 35.4 10.1 2 1 1 1 1
1 1 1 0 0 0 0 0 0
34.4 49.6 72.8 145.7 317.7 557.4 1185.7 2503.9 4337 5194.9
5921.2 6680 7415.5 7954.7 8437.2 8771.1 9006.8 9119.1 9072.6 8857.1
8501 7931.4 7319.3 6489.8 5686.5 4766.9 3875.7 3113.9 2287.4 1109.8
544.3 282.3 85 34.4 10.1 2 1 1 1 1
1 1 1 0 0 0 0 0 0
34.4 49.6 73.9 143.7 308.6 558.4 1131 2270.2 4133.6 4869.1
5580.3 6360.3 7012.8 7563.2 7959.7 8274.4 8494.9 8570.8 8502 8269.3
7915.2 7382.1 6766 6051.7 5150.4 4352.2 3557 2818.5 2109.3 1064.3
522 273.1 86 37.4 10.1 2 1 1 1 1
1 1 1 0 0 0 0 0 0
34.4 49.6 73.9 133.5 307.5 529.1 1069.3 2126.5 3784.6 4466.5
5161.5 5833.2 6449.3 6918.7 7323.4 7609.7 7767.5 7803.9 7695.7 7472.1
7128.1 6662.8 6076 5379 4592.9 3866.6 3075.4 2382.5 1855.4 952
495.7 264 83 37.4 10.1 2 1 1 1 1
1 1 1 0 0 0 0 0 0
34.4 49.6 72.8 130.5 292.4 519 999.5 1957.6 3404.2 4025.4
4672.9 5281.9 5803.9 6203.5 6568.7 6775.1 6904.6 6919.7 6795.3 6560.6
6209.6 5764.4 5200.9 4498.8 3903 3181.7 2616.1 2081 1607.5 854.9
443.1 246.8 86 36.4 10.1 2 1 1 1 1
1 1 1 0 0 0 0 0 0
34.4 49.6 70.8 128.5 287.3 495.7 928.7 1719.8 3007.7 3539.8
4080 4596 5091.7 5418.4 5686.5 5858.5 5949.6 5927.3 5802.9 5568.2
5227.2 4775 4255 3693.6 3130.1 2623.2 2111.3 1710.7 1362.7 721.3
392.5 221.6 88 37.4 11.1 2 1 1 1 1
1 1 1 0 0 0 0 0 0
34.4 47.5 69.8 123.4 278.2 470.4 839.7 1490.2 2558.5 3044.1
3468 3935.4 4290.4 4580.8 4792.2 4897.4 4942 4898.5 4741.6 4531.2
4206.5 3857.5 3374.9 2925.7 2439.1 2067.8 1698.6 1408.2 1122.9 588.8
336.9 203.3 89 36.4 12.1 2 1 1 1 1
1 1 1 0 0 0 0 0 0
34.4 47.5 69.8 114.3 261 444.1 763.8 1293.9 2128.5 2523.1
2906.5 3241.4 3516.5 3752.2 3884.8 3945.5 3945.5 3883.8 3744.1 3552.9
3266.6 2940.9 2603 2255 1885.7 1586.3 1327.3 1105.7 914.5 500.8
294.4 183.1 80.9 35.4 11.1 2 1 1 1 1
1 1 1 1 0 0 0 0 0
34.4 48.6 67.8 112.3 243.8 416.8 682.9 1136.1 1756.2 2039.5
2270.2 2534.2 2759.8 2912.6 2989.5 3014.7 2990.5 2915.6 2804.3 2659.7
2448.2 2196.3 1946.4 1684.4 1435.5 1214 1032.9 871 734.5 433
253.9 157.8 79.9 31.4 12.1 2 0 1 1 1
1 1 1 1 0 0 0 0 0
34.4 43.5 54.6 70.8 102.2 167.9 231.7 283.3 317.7 320.7
315.6 305.5 297.4 287.3 277.2 264 251.9 237.7 221.6 205.4
188.2 174 158.8 142.6 128.5 113.3 99.1 84 65.8 29.3
18.2 7.1 2 0 0 0 1 1 1 1
1 1 1 1 1 1 1 1 0
34.4 40.5 43.5 46.5 48.6 48.6 47.5 46.5 43.5 42.5
40.5 38.4 35.4 33.4 31.4 28.3 26.3 23.3 20.2 16.2
13.2 9.1 6.1 5.1 3 3 2 1 1 0
0 0 0 0 1 1 2 2 2 2
2 2 2 2 2 2 2 2 0
34.4 35.4 32.4 29.3 25.3 20.2 17.2 13.2 10.1 9.1
8.1 6.1 5.1 5.1 3 2 2 2 2 1
1 1 1 1 1 1 1 1 1 1
1 1 1 2 2 3 3 4 4 4
4 4 4 3 3 3 3 3 0
34.4 29.3 22.3 17.2 13.2 9.1 6.1 4 2 2
1 1 1 1 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 1 1 2 3 4 4 4 4
3 3 3 3 2 2 2 1 0
34.4 24.3 17.2 12.1 7.1 4 3 2 1 1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 1 2 3 4 4 4 5.1 4
4 3 3 2 2 1 1 0 0
34.4 22.3 15.2 9.1 5.1 3 2 1 1 1
1 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 1
1 2 2 3 4 5.1 6.1 6.1 6.1 5.1
5.1 4 4 3 3 2 1 0 0
34.4 21.2 14.2 8.1 5.1 3 2 2 1 1
1 0 0 0 0 0 0 0 0 0
0 0 0 0 1 1 1 1 1 2
2 2 3 4 5.1 5.1 6.1 6.1 6.1 6.1
5.1 5.1 4 3 3 2 1 1 0
